IESNA:LM-63-2002
[TEST]P944180
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41328
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3769.9 3746.3 3696.9 3653.9 3643.2 3647.5 3660.4 3684 3705.5 3711.9
3714.1 3746.3 3812.9 3922.5 4105.1 4362.8 4676.5 5054.5 5537.8 6113.5
6766.6 7565.7 8534.5 9636.5 10822.2 12096 13318.3 13887.6 13054.1 10087.6
5488.4 1548.8 474.7 281.4 161.1 66.6 0
3769.9 3757.1 3705.5 3662.5 3651.8 3653.9 3666.8 3690.5 3709.8 3716.2
3720.5 3754.9 3819.4 3935.4 4113.6 4373.6 4691.5 5071.7 5567.9 6143.6
6818.1 7640.9 8648.3 9726.7 10933.9 12240 13436.5 13952 12923.1 9862
5232.8 1452.1 459.7 257.8 150.4 60.1 0
3769.9 3752.8 3703.4 3658.2 3638.9 3641.1 3647.5 3660.4 3669 3677.6
3690.5 3727 3795.7 3905.3 4085.7 4324.2 4629.2 4990.1 5456.2 6025.5
6736.5 7625.8 8669.8 9829.8 11032.7 12308.7 13513.8 14141.1 13378.5 10652.5
6324.1 2332.9 623 309.3 182.6 70.9 0
3769.9 3744.2 3696.9 3647.5 3621.7 3615.3 3619.6 3621.7 3621.7 3636.8
3658.2 3699.1 3767.8 3875.2 4029.9 4257.6 4560.5 4929.9 5396.1 5963.2
6732.2 7651.6 8824.5 10145.6 11498.9 12826.4 14065.9 14766.2 14379.5 12364.6
8489.4 4107.2 1237.3 451.1 219.1 68.7 0
3769.9 3744.2 3699.1 3647.5 3615.3 3608.8 3613.1 3613.1 3613.1 3630.3
3669 3705.5 3763.5 3855.9 3995.5 4206 4511 4891.3 5359.6 5956.7
6745.1 7795.5 9151 10755.6 12405.4 13883.3 15075.5 15831.6 15921.8 14890.7
11874.8 7142.5 3033.1 773.3 259.9 60.1 0
3769.9 3737.7 3692.6 3641.1 3606.7 3600.2 3606.7 3615.3 3615.3 3632.5
3673.3 3703.4 3748.5 3847.3 3995.5 4206 4502.5 4891.3 5368.1 5997.5
6820.3 7950.2 9466.8 11316.3 13193.7 14824.2 16018.5 16907.8 17453.5 17105.5
14826.3 10409.8 4985.8 1566 333 77.3 0
3769.9 3744.2 3696.9 3643.2 3608.8 3600.2 3604.5 3613.1 3613.1 3630.3
3669 3709.8 3767.8 3862.3 4008.4 4223.2 4523.9 4902 5374.6 5971.8
6760.1 7812.7 9174.6 10755.6 12388.2 13898.3 15144.2 16012.1 16128.1 14993.9
12147.6 7417.4 2915 751.8 217 58 0
3769.9 3748.5 3703.4 3649.7 3615.3 3606.7 3613.1 3619.6 3626 3643.2
3671.1 3716.2 3789.3 3898.8 4055.6 4272.6 4579.8 4953.6 5419.7 6004
6777.3 7752.6 8931.9 10218.6 11535.4 12865.1 14126 14832.7 14349.4 12461.2
8732.1 4197.4 1252.4 470.4 223.4 68.7 0
3769.9 3754.9 3707.7 3656.1 3628.2 3623.9 3632.5 3649.7 3664.7 3679.7
3699.1 3737.7 3812.9 3931.1 4107.2 4349.9 4652.8 5020.1 5479.8 6036.2
6740.8 7615.1 8639.7 9758.9 10927.5 12190.6 13432.2 14057.3 13400 11144.4
7041.5 2766.8 792.7 378.1 201.9 81.6 0
3769.9 3759.2 3709.8 3658.2 3634.6 3632.5 3647.5 3677.6 3703.4 3718.4
3733.4 3772.1 3843 3963.3 4148 4407.9 4725.9 5110.4 5583 6154.4
6816 7638.7 8586 9649.3 10779.3 12031.6 13223.8 13692.1 12807.1 9941.5
5447.6 1641.2 500.5 253.5 135.3 53.7 0
3769.9 3757.1 3709.8 3658.2 3634.6 3634.6 3649.7 3677.6 3705.5 3718.4
3731.3 3763.5 3836.5 3950.4 4133 4386.5 4702.2 5103.9 5578.7 6120
6770.9 7559.2 8502.2 9572 10650.4 11902.7 13120.7 13696.4 12948.9 10240.1
5802.1 1823.8 528.4 275 141.8 49.4 0
